Closed hollow shaft gear with reinforced output bearing

Maximum input speed
nin (max)

2800 - 8500
[min-1]

Repeated peak torque
TR

23 - 3419
[Nm]

Ratio
i

50 - 160

Number of sizes

10

Increased torque range

The output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and thus permits simple and space saving designs. Standard servo motors can be attached in a compact manner. The gears with output bearing cover a wide torque range and feature long service life, confirmed by many years of successful service. Gears with output bearing and motor together form a compact and lightweight system capable of quickly withstanding high loads. Due to the Gears with output bearing positioning accuracy, stable machine characteristics with short cycle times are guaranteed.

Markets

  • Industrial robots, automation and handling
  • Machine tools

Applications

  • Industrial robots
  • Humanoid robots
  • Clamping and gripping
  • Plastic and woodworking machines
Downloads

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!