Gears with output bearing CSD-2UF

Compact and lightweight hollow shaft gear with maximum load capacity

CSD Gears with output bearing are available in seven sizes with gear ratios of 50, 80, 100, 120 and 160:1 offering repeatable peak torques from 12 to 823 Nm.

Hollow shaft diameter
(only version 2UF) dH

9 - 37
[mm]

Maximum input speed
nin (max)

4000 - 8500
[min-1]

Repeated peak torque
TR

12 - 453
[Nm]

Ratio
i

50 - 160
[]

Number of sizes

7

The compact series

The output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and thus permits simple and space saving design installations. The CSD Series is characterised by its very short overall length and low weight. The CSD-2UF Gears with output bearing is available as a hollow shaft gear to feed through supply lines or services for further axes and with a high capacity output bearing that can withstand heavy payloads. The CSD-2UH Gears with output bearing easily enables compact motor attachment for any standard servo motors. Gears with output bearing and motor form a compact, lightweight assembly, which can quickly withstand heavy loads. Due to the gears with output bearing positioning accuracy, stable machine properties with short cycle times are guaranteed.

Markets

  • Industrial robots, automation and handling 
  • Medical technology
  • Machine tools

Applications

  • Industrial robots
  • Exoskeletons
  • Surgical robots
  • Machining center
Downloads

Downloads

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!