Gears with output bearing SHG-2UH

Closed hollow shaft gear with maximum torque capacity

The gears with output bearing of the SHG series are ideal for highly dynamic applications, such as in robot axes. This is supported by: enormous torque density, high-tilt output bearing, lifelong precision and zero backlash.

Hollow shaft diameter
(2UH/2SH versions) dH

14 - 80
[mm]

Maximum input speed
nin (max)

2800 - 8500
[min-1]

Repeated peak torque
TR

23 - 3419
[Nm]

Ratio
i

50 - 160
[]

Number of sizes

10

Maximum torque capacity gears with output bearing for heavy payloads

The integrated output bearing with high tilting capacityenables the direct attachment of heavy payloads without the need for further support, ensuring a simple and space-saving design. The SHG-2UH Gears with output bearing is fully sealed with a large hollow shaft diameter to feed through supply lines, shafts or cables for further drive systems. The gears cover a wide torque range and feature a long service life, confirmed by many years of successful service. The SHG-2SO Gears with output bearing are very short and lightweight. The absence of input and output flanges Means maximum flexibility in design integration. The gears cover a wide torque range and feature a long service life, confirmed by many years of successful service. The SHG-2SH Gears with output bearing are very short and lightweight. The absence of input and output flanges Means maximum flexibility in design integration. The enlarged hollow shaft can be used to feed through supply lines, shafts or cables for Further drive systems. The gears cover a wide torque range and feature a long service life, confirmed by many years of successful service.

Markets

  • Industrial robots, automation and handling
  • Machine tools
  • Medical technology

Applications

  • Industrial robots
  • Service robots
  • Machining center
  • Diagnostic imaging

Contact

Location selection


For which country do you need the contact?

Country not found, please select a country from the list.

Your message


Write to us!