Existing products

PMA Servo actuator without hollow shaft

Precision actuator with DC motor

PMA Series Servo Actuators combine a highly dynamic DC motor with encoder and PMG Gearbox to create a dynamic compact servo actuator. Available in four sizes with gear ratios of 50 and 100:1, the actuators can provide a maximum torque from 0.39 to 20 Nm.

Maximum speed
nmax

50 - 180
[min-1]

Maximum torque
Tmax

0,39 - 20
[Nm]

Ratio
i

50 - 100

Number of sizes

4

Compatible with many common servo controllers

The accurate positioning of the actuator ensures stable machine characteristics and short cycle times. Compatible with many common servo controllers on the market, PMA Mini Servo Actuators enable easy setup of compact servo axes – especially for small quantities.

Markets

  • Medical technology
  • Measuring and testing machines
  • Semiconductor
  • Aerospace
  • Optical equipment

Applications

  • Probes handling
  • Coordinate measuring machines
  • Wafer inspection equipment
  • Satellites
  • 3D Laser scanners

Downloads
Oops, an error occurred! Code: 20240504073848ddaf60d3