CanisDrive® Servo actuator with hollow shaft

Highest power density and lifetime precision

A large hollow shaft, low weight, small volume and the combination of outstanding torque density, service life and reliability were the requirements when developing the new CanisDrive® series.

Large central hollow shaft and stiff output bearing

In addition to all features, the large central hollow shaft is to be emphasized as the essential design feature. This basic feature significantly simplifies the design of many applications and thus provides a time and cost efficient solution.

The servo actuator consists of a synchronous servomotor coupled with a backlash free gear unit. The CanisDrive® series is available in eight sizes and five ratios between 50:1 and 160:1 with a maximum torque between 23 and 1840 Nm. The stiff output bearing allows the direct connection of high payloads without further support, resulting in a simple and compact design. Due to the high degree of protection and the corrosion protection, the series is ideally suited for use in harsh environmental conditions.

Many possible combinations

To adapt to your specific application, the CanisDrive® Series offers many possible combinations when selecting the motor winding, motor feedback, brake, various sensors and cable as well as connector options. By combining the CanisDrive® Actuators with the specially adapted YukonDrive® Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. Alternatively, the flexible configuration of the actuator ensures compatibility with almost any servo controller on the market

Performance range

Number of sizes 8
Ratio i [] 50 - 160
Maximum torque Tmax [Nm] 23 - 1840
Maximum speed nmax [min-1] 19 - 170
Hollow shaft diameter dH [mm] 12 - 65,5

CanisDrive® Servo actuator with hollow shaft

Highest power density and lifetime precision

0%