The HPG Series Planetary Gears are available in six sizes with twelve gear ratios between 3 and 50:1 offering repeatable peak torques from 4 to 2200 Nm. The precision output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and ran thus permits simple and space saving designs.