BHA servo actuator with hollow shaft
The servo actuators in our BHA range are the perfect combination of highly dynamic, compact synchronous servo motors and a zero backlash gear with output bearing.




































35 - 146
[min-1]
44 - 229
[Nm]
50 - 160
3
The servo actuators in our BHA range are the perfect combination of highly dynamic, compact synchronous servo motors and zero backlash gears with output bearings. Our servo actuators with hollow shaft are another outstanding choice thanks to their low weight, small volume, excellent torque density, long lifetime and high standards of reliability.
An economical design and optimised production methods create a precise drive system that’s great value for money and available at standard market lead times – even in applications involving large production volumes. Not only that, but you also have numerous combinations to choose from when you’re selecting the motor winding, motor feedback system, brake, connecting cable and connector. The configuration options available for the motor winding and motor feedback system are flexible, ensuring compatibility with almost every servo controller on the market.
Location selection
Country not found, please select a country from the list.
Your message