FLA Servo Actuator with solid shaft
The servo actuator of the FLA Series consists of a brushless DC motor and a precision gear with output bearing. The series offers maximum torque between 1.8 Nm and 34 Nm and is available in four sizes.

24 and 48
[VDC]
50 - 500
[min-1]
1,8 - 34
[Nm]
8 - 100
4
The new ultra flat and ultra light FLA Series combines a high precision and high performance gear with a compact and high efficient brushless DC motor. The FLA Series is equipped with either our highly dynamic and efficient Harmonic Drive Planetary Gear or with our high precision and high torque Harmonic Drive® strain wave gear.
The FLA series is ideal for a variety of applications such as wheel drives for automated guided vehicle or articulated drives in exoskeletons. The highly efficient brushless DC motor is available in two voltage levels 24VDC or 48VDC and therefore ideally suited for battery powered applications.
Robot and assistive systems
Automated guided vehicle
Location selection
Country not found, please select a country from the list.
Your message