Gears with output bearing

CSG-CPS

Gear with input shaft with highest torque capacity and reinforced output bearing

  • Maximum torque:
    44 ... 841 Nm
  • Tilting moment:
    114 ... 886 Nm
  • Ø Hollow shaft:
    -
  • Sizes:
    17 ... 40
  • Ratio:
    50 ... 160
Downloads

Branches

Harmonic Drive SE products stand for precision, reliability, and maximum performance. They are used in a wide variety of applications—anywhere where precise movements, compact designs, and durable drive solutions are required.

Mechanical Engineering

Compact and precise actuators for machine tools – ideal for limited space and the highest manufacturing requirements.

Learn more

01

Medical Technology

Precise, reliable gear technology for rehabilitation systems and medical technology – for safe, efficient, and targeted therapies.

Learn more

02