Planetary Gears
Harmonic Planetary Gears
Harmonic Planetary Gears have lower gear ratios ususally operating higher speeds where there is often the need for very high precision. Our special design with a flexible ring gear in the output stage means that we guarantee constant high precision over the entire lifetime – we call this Permanent Precision®!
Planetary Gears

HPN
Cost-effective planetary gear
-
Maximum torque:9 … 752 Nm
-
Max. input speed:6000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 40
-
Ratio:3 … 50

HPG
Precision gears in numerous sizes
-
Maximum torque:7.8 … 2,200.0 Nm
-
Max. input speed:3000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 65
-
Ratio:3 … 50

HPGP
Performance enhanced precision gear
-
Maximum torque:10 … 2920 Nm
-
Max. input speed:3000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 65
-
Ratio:4 … 45

HPG-R
Precision gears with helical gearing
-
Maximum torque:5 … 400 Nm
-
Max. input speed:6000 … 10000 min-1
-
Backlash:- / arcmin
-
Sizes:11 … 32
-
Ratio:5 … 45