Eurosatory 2026
Hall 5b / Booth C174

The Global Event for Defence and Security / 15 - 19 June 2026 in Paris

Our product highlights

at Eurosatory in Paris:

AlopexDrive

Largest hollow shaft for extreme environmental conditions.

Maximum torque:
18 ... 647 Nm

Maximum speed:
25 ... 170 min-1

Tilting moment:
73 … 886 Nm

Sizes:
14 … 58

Ratio:
50 … 160

Ø Hollow shaft:
12 ... 39 mm

IHD

Smart, compact & highly integrated.

Maximum torque:
44 ... 229 Nm

Maximum speed:
35 ... 120 min-1

Tilting moment:
114 … 254 Nm

Sizes:
17 … 25

Ratio:
50 … 160

Ø Hollow shaft:
18 ... 25 mm

More information

Precision for the most demanding defence applications

Discover in our defence brochure how Harmonic Drive® solutions meet the highest requirements for precision, robustness and reliability. Learn more about selected technologies and application areas for safety‑critical systems – download now and start the dialogue at Eurosatory well prepared.

 

PDF Download

Contact Eurosatory 2026

Your message