Gears with output bearing
CobaltLine-CP
Maximum torque capacity with reinforced output bearing
-
Maximum torque:
23 … 841 Nm -
Tilting moment:
73 … 886 Nm -
Sizes:
14 … 40 -
Ratio:
50 … 160 -
Ø Hollow shaft:
14 … 46 mm

Maximum torque capacity with reinforced output bearing
Wide variety
The CobaltLine-CP Series are supplied in three versions: the CPM Gears with output bearing for direct attachment of any motor, the CPH Gears with output bearing with hollow shaft to feed through supply lines or services for further axes and the CPS Gears with output bearing with stainless steel input shaft enabling flexible integration into your design. The Gears with output bearing are available as specific configurations tailored to your application, or if required, with high corrosion protection. With a reinforced output bearing offering maximum tilting rigidity, they can easily absorb and accurately guide heavy payloads. The Gears with output bearing are fully sealed and thus ideally suited for use in harsh ambient conditions. The CobaltLine-CP Series can be used for ambient temperatures between -40 °C and 90 °C. The Gears with output bearing accurate positioning guarantees stable machine characteristics with short cycle times guaranteed.

Applications
- Industrial robots
- Humanoid robots
- Camera positioning
- Plastic and woodworking machines