Click and drag for 360° view
Swipe
Gears with output bearing
CPU-M
Motor mounting gear with reinforced output bearing
-
Maximum torque:
9 … 1840 Nm -
Tilting moment:
73 … 2222 Nm -
Sizes:
14 … 58 -
Ratio:
30 … 160 -
Ø Hollow shaft:
-

Flexible actuator configuration and reinforced output bearing
The CPU Series Gears consist of a precise HFUC Gear Component Set and a tilt resistant output bearing. They are available with hollow shaft, input shaft or for direct motor mounting.
Features
- Three versions for different installation situations
- Highest transmission accuracy
- Integrated tilt resistant output bearing
- Optional corrosion protection
- Large torque range
Downloads

Applications
- Industrial robots
- Humanoid robots
- Clamping and gripping
- Plastic and woodworking machines