CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S CPU-S
Click and drag for 360° view Swipe

Gears with output bearing

CPU-S

Gear with input shaft and reinforced output bearing

  • Maximum torque:
    9 … 1840 Nm
  • Tilting moment:
    73 … 2222 Nm
  • Sizes:
    14 … 58
  • Ratio:
    30 … 160
  • Ø Hollow shaft:
    -
Downloads

Downloads

Branches

Harmonic Drive SE products stand for precision, reliability, and maximum performance. They are used in a wide variety of applications—anywhere where precise movements, compact designs, and durable drive solutions are required.

Mechanical Engineering

Compact and precise actuators for machine tools – ideal for limited space and the highest manufacturing requirements.

Learn more

01

Medical Technology

Precise, reliable gear technology for rehabilitation systems and medical technology – for safe, efficient, and targeted therapies.

Learn more

02