Gears with output bearing
CSG-CP-M/H/S
Highest torque capacity and reinforced output bearing
-
Maximum torque:
9 … 1840 Nm -
Tilting moment:
73 … 2222 Nm -
Sizes:
14 … 58 -
Ratio:
30 … 160 -
Ø Hollow shaft:
14 … 70 mm

Highest torque capacity and reinforced output bearing
The CSG-CPM/H/S Series gears with output bearing consist of a precise CSG-2A Gear Component Set and a tilt resistant output bearing. They are available as motor mounted gear, with hollow shaft or with input shaft.
Harmonic Drive® Triangle Technology
In addition to the proven strain wave gear technology, CSG-CP Series is also available in Triangle Technology. Setting new standards in torsional stiffness, transmission accuracy and dynamics.
Strain Wave Gear Technology Triangle Technology

Applications
- Machining centre
- Dental milling machines
- Grinding machines
- Digital printing machines
- Diagnostic imaging