Gears with output bearing
SHG-2UH/2SO/2SH
Highest torque capacity and lifetime precision
-
Maximum torque:
7 … 6175 Nm -
Tilting moment:
74 … 2740 Nm -
Sizes:
14 … 65 -
Ratio:
50 … 160 -
Ø Hollow shaft:
14 … 80 mm

Highest torque capacity and lifetime precision
The SHG-2UH/2SO/2SH Series Gears with output bearing are characterised by their high torque capacity, lifetime and overload capacity and are optionally available with a large hollow shaft.
Harmonic Drive® Triangle Technology
In addition to the proven strain wave gear technology, SHG-2UH/2SO/2SH Series is also available in Triangle Technology. Setting new standards in torsional stiffness, transmission accuracy and dynamics.
Strain Wave Gear Technology Triangle Technology
SHG-2UH: Hollow shaft gear to feed through supply lines for further gear systems
SHG-SO: Gear for direct motor mounting
SHG-2SH: Hollow shaft gear without input bearing and input and output flange for integration into existing housing structure

Applications
- Industrial robots
- Service robots
- Machining center
- Diagnostic imaging


