HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP HPGP
Click and drag for 360° view Swipe

Planetary Gears

HPGP

Performance enhanced precision gear

  • Maximum torque:
    10 … 2920 Nm
  • Max. input speed:
    3000 … 10000 min-1
  • Backlash:
    - / arcmin
  • Sizes:
    11 … 65
  • Ratio:
    4 … 45
Downloads

Branches

Harmonic Drive SE products stand for precision, reliability, and maximum performance. They are used in a wide variety of applications—anywhere where precise movements, compact designs, and durable drive solutions are required.

Mechanical Engineering

Compact and precise actuators for machine tools – ideal for limited space and the highest manufacturing requirements.

Learn more

01

Robotics, Handling & Automation

Precise, safe movements in collaborative and industrial robots – Harmonic Drive® products control every axis for maximum efficiency and flexibility.

Learn more

02