HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R HPG-R
Click and drag for 360° view Swipe

Planetary Gears

HPG-R

Precision gears with helical gearing

  • Maximum torque:
    5 … 400 Nm
  • Max. input speed:
    6000 … 10000 min-1
  • Backlash:
    - / arcmin
  • Sizes:
    11 … 32
  • Ratio:
    5 … 45
Downloads

Branches

Harmonic Drive SE products stand for precision, reliability, and maximum performance. They are used in a wide variety of applications—anywhere where precise movements, compact designs, and durable drive solutions are required.

Mechanical Engineering

Compact and precise actuators for machine tools – ideal for limited space and the highest manufacturing requirements.

Learn more

01

Robotics, Handling & Automation

Precise, safe movements in collaborative and industrial robots – Harmonic Drive® products control every axis for maximum efficiency and flexibility.

Learn more

02