Click and drag for 360° view
Swipe
Servo actuators with hollow shaft
CanisDrive-A
Highest power density combined with maximum flexibility
-
Maximum torque:
23 ... 1840 Nm -
Maximum speed:
19 ... 170 min-1 -
Tilting moment:
73 … 2222 Nm -
Sizes:
14 … 58 -
Ratio:
50 … 160 -
Ø Hollow shaft:
12 ... 65 mm

Highest power density combined with maximum flexibility
The CanisDrive-A Series Servo Actuators combine an adaptable and compact synchronous servo motor winding, a zero backlash gear with output bearing and market leading feedback systems. They impress with their high power density, broad flexibility and good adaptability in the industrial sector.

Applications
- Plastic and woodworking machines
- Additive manufacturing
- Grinding machines
- Surveillance systems
- Portal robots