Click and drag for 360° view
Swipe
Servo actuators with hollow shaft
HHA
Reliable precision in the highest purity
-
Maximum torque:
44 … 229 Nm -
Maximum speed:
35 … 146 min-1 -
Tilting moment:
114 … 254 Nm -
Sizes:
17 … 25 -
Ratio:
50 … 160 -
Ø Hollow shaft:
18 … 27 mm

Reliable precision in the highest purity
The HHA Hygienic Design Actuator with hollow shaft combines the latest motor technology, a high performance Harmonic Drive® CSG Gear Component Set and a high capacity tilt resistant output bearing. The Hygienic Design Actuator combines the expected reliability and highest performance of Harmonic Drive® Actuators in a specially designed stainless steel housing for compliance with hygiene standards. It scores not only with a clean simple design to assist with washdown, but also with selected surface finish and a large hollow shaft to pass cables and supply lines. The HHA Hygienic Design Actuator is manufactured with a European supply chain at the Limburg production site.
Downloads

Applications
- Automation
- Dosing and filling systems
- Dosing valves