Gears with output bearing
CSG-CPH
Closed hollow shaft gear with highest torque capacity and reinforced output bearing
-
Maximum torque:
44 ... 841 Nm -
Tilting moment:
114 ... 886 Nm -
Ø Hollow shaft:
14 ... 46 mm -
Sizes:
17 ... 40 -
Ratio:
50 ... 160

Highest torque capacity and reinforced output bearing
The CSG-CPM/H/S Series gears with output bearing consist of a precise CSG-2A Gear Component Set and a tilt resistant output bearing. They are available as motor mounted gear, with hollow shaft or with input shaft.
Harmonic Drive® Triangle Technology
In addition to the proven strain wave gear technology, CSG-CPM/H/S Series is also available in Triangle Technology. Setting new standards in torsional stiffness, transmission accuracy and dynamics.
Features
- Highest torque capacity
- Outstanding, lifetime precision and zero backlash
- Longest lifetime
- Three versions for different mounting situations
- Large torque range
- Integrated tilt resistant cross roller bearing

Applications
- Machining centre
- Dental milling machines
- Grinding machines
- Digital printing machines
- Diagnostic imaging