Click and drag for 360° view
Swipe
Planetary Gears
HPG
Precision gears in numerous sizes
-
Maximum torque:
7.8 … 2,200.0 Nm -
Max. input speed:3000 … 10000 min-1
-
Backlash:
- / arcmin -
Sizes:
11 … 65 -
Ratio:
3 … 50

Precision gears in numerous sizes
The HPG Series Planetary Gears are available in six sizes with twelve gear ratios between 3 and 50:1 offering repeatable peak torques from 4 to 2200 Nm. The precision output bearing with high tilting rigidity enables the direct introduction of high payloads without further support and ran thus permits simple and space saving designs.

Applications
- Additive manufacturing
- Waterjet cutting machines
- Plastic and woodworking machines
- Special machines
- Forming machines