Click and drag for 360° view
Swipe
Servo actuators with solid shaft
FHA-C Mini MZE
Compact mini servo actuator
-
Maximum torque:
1.8 ... 28 Nm -
Maximum speed:
60 … 200 min-1 -
Tilting moment:
15 … 75 Nm -
Sizes:
8 … 14 -
Ratio:
50 … 100

Compact mini servo actuator
The servo actuators in the FHA-C Mini series with EnDat® multi-turn absolute encoder consist of a synchronous servo motor, an HFUC-series component set, and a specially developed output bearing. These mini servo drives are available in three sizes, with gear ratios of 30, 50 and 100:1 and provide a maximum torque from 1.8 to 28 Nm.
Features
- Compact, lightweight design
- Integrated, tilt resistant output bearing
- Outstanding, lifelong precision
- Various feedback systems
- High dynamics
- Compact construction
Downloads
- Catalogue Harmonic Drive® Mechatronics (PDF | 45 MB)
- Download CAD
- Assembly Instructions (PDF | 9 MB)
- Safety and Installation Instructions (PDF | 1 MB)
- CCC negative certificate (PDF | 789 KB)
- UKCA Information (PDF | 87 KB)
- Servo actuators with hollow shaft FHA-C Mini 24 V, EU Declaration of conformity (PDF | 182 KB)
- Servo actuators with hollow shaft FHA-C Mini 200 V, EU Declaration of conformity (PDF | 245 KB)

Applications
- Glas forming machines
- Delta robots
- Grinding machines
- Waterjet cutting machines
- Plasma cutting machines