Click and drag for 360° view
Swipe
Servo actuators with solid shaft
LynxDrive-D
Compact design with high corrosion protection
-
Maximum torque:
9 ... 1180 Nm -
Maximum speed:
22 ... 283 min-1 -
Tilting moment:
41 … 759 Nm -
Sizes:
14 … 50 -
Ratio:
30 … 160

Compact design with high corrosion protection
The LynxDrive-D Servo Actuators are designed with concentrated winding technology - this reduces the motor length and, in combination with the encapsulated stator, results in a compact servo actuator. These servo actuators with backlash free gears and output bearings are especially suitable for positioning tasks with very high demands on dynamics, compactness and accuracy.

Applications
- Grinding machines
- Forming machines
- Ophthalmic optics
- Connector systems
- Waterjet cutting machines