Click and drag for 360° view
Swipe
Servo actuators with solid shaft
RSF Mini
Precision actuator with synchronous motor in 24V - 48V construction
-
Maximum torque:
0.1 … 28.0 Nm -
Maximum speed:
60 … 333 min-1 -
Tilting moment:
- Anfrage -
Sizes:
3 … 14 -
Ratio:
30 … 100

Stable machine characteristics
The accurate positioning of the actuator ensures stable machine characteristics and short cycle times. By combining the RSF Mini Actuators with the specially adapted HA-680 Servo Controllers, it is possible to provide a single source supply for a pre-configured drive system tailored to suit your application. The RSF Mini Series is also compatible with many common servo controllers on the market.

Applications
- 3D Laser scanners
- Handling and positioning
- Clamping and gripping
- Coordinate measuring machines
- Wafer handling robots