Click and drag for 360° view
Swipe
Servo actuators with hollow shaft
BHA
Lifetime precision at high cost-efficiency
-
Maximum torque:
44 ... 229 Nm -
Maximum speed:
35 ... 120 min-1 -
Tilting moment:
114 … 254 Nm -
Sizes:
17 … 25 -
Ratio:
50 … 160 -
Ø Hollow shaft:
18 ... 25 mm

Lifetime precision at high cost-efficiency
The servo actuators in our BHA Series are the perfect combination of highly dynamic, compact synchronous servo motors and zero backlash gears with output bearings. Our servo actuators with hollow shaft are another outstanding choice thanks to their low weight, small volume, excellent torque density, long lifetime and high standards of reliability.

Applications
- Gantry, mobile and service robots
- Antenna and camera positioning
- Additive manufacturing
- Automation
- Pan and tilt systems