Click and drag for 360° view
Swipe
Servo actuators with hollow shaft
CHA-C
Precision output bearing and flexible motor feedback systems
-
Maximum torque:
27 … 1840 Nm -
Maximum speed:
25 … 200 min-1 -
Tilting moment:
172 … 2222 Nm -
Sizes:
20 … 58 -
Ratio:
30 … 160 -
Ø Hollow shaft:
18 … 42 mm

Precision output bearing and flexible motor feedback systems
CHA-C Series Hollow Shaft Servo Actuators combine a synchronous servo motor, Unit from the CPU-H Series, feedback sensor and a high capacity precision output bearing. Available in four sizes with gear ratios between 30 and 160:1, the bespoke servo actuators can provide maximum torques from 27 to 647 Nm. The output bearing with high tilting capacity often allows direct attachment of heavy payloads without the need for further support, thereby providing simple and space saving design installations.

Applications
- Positioning systems for environmental simulation
- Grinding machines
- Glas forming machines
- Waterjet cutting machines
- Coordinate measuring machines