Click and drag for 360° view
Swipe
Servo actuators with hollow shaft
FHA-C
Large hollow shaft with flange mounting
-
Maximum torque:
39 … 823 Nm -
Maximum speed:
22 … 96 min-1 -
Tilting moment:
188 …690 -
Sizes:
17 … 40 -
Ratio:
50 … 160 -
Ø Hollow shaft:
18 … 45

Large hollow shaft with flange mounting
FHA-C Series Hollow Shaft Servo Actuators combine a synchronous servo motor, CSD Series Component Set, feedback sensor and a specially developed output bearing. Available in four sizes with gear ratios of 50, 100 and 160:1, the AC actuators can provide maximum torques from 39 to 823 Nm.

Applications
- Wafer handling robots
- Crystal pulling machines
- Plastic and woodworking machines
- Ophthalmic optics
- Antenna positioning