TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive TorkDrive
Click and drag for 360° view Swipe

Servo actuators with hollow shaft

TorkDrive

Large hollow shaft and high torque

  • Maximum torque:
    50 … 600 Nm
  • Maximum speed:
    800 … 2000 min-1
  • Tilting moment:
    -
  • Sizes:
    100 … 370
  • Ratio:
    -
  • Ø Hollow shaft:
    52 … 266 mm

Branches

Harmonic Drive SE products stand for precision, reliability, and maximum performance. They are used in a wide variety of applications—anywhere where precise movements, compact designs, and durable drive solutions are required.

Mechanical Engineering

Compact and precise actuators for machine tools – ideal for limited space and the highest manufacturing requirements.

Learn more

01