Frameless motors
BHK
High dynamics in a compact assembly
-
Maximum torque:
3 ... 6 Nm -
Maximum speed:
5600 ... 7300 min-1 -
Continuous stall torque:
1 … 2 Nm -
Ø Hollow shaft:
37.6 mm

High dynamics in a compact assembly
The frameless motors in the BHK series are characterised by their high overload capacity combined with a low dead weight and low moment of inertia.
The frameless motors in the BHK series impress with their high degree of compactness, overload capacity and dynamics. With their large inner bore, they are ideal for hollow shaft drives. However, very short installation lengths can also be achieved in solid shaft motors with these installation kits.

Applications
- Portal, mobile and service robots
- Automation
- Antenna and camera positioning
- Pan and tilt systems