IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD IHD
Click and drag for 360° view Swipe

Servo actuators with hollow shaft

IHD

Smart, compact & highly integrated

  • Maximum torque:
    44 ... 229 Nm
  • Maximum speed:
    35 ... 120 min-1
  • Tilting moment:
    114 … 254 Nm
  • Sizes:
    17 … 25
  • Ratio:
    50 … 160
  • Ø Hollow shaft:
    18 ... 25 mm
Downloads

Branches

Harmonic Drive SE products stand for precision, reliability, and maximum performance. They are used in a wide variety of applications—anywhere where precise movements, compact designs, and durable drive solutions are required.

Defence

Reliable actuators for extreme conditions – from military applications to the deep sea, where precision counts in extreme environments.

Learn more

01

Robotics, Handling & Automation

Precise, safe movements in collaborative and industrial robots – Harmonic Drive® products control every axis for maximum efficiency and flexibility.

Learn more

02