Servo controllers
YukonDrive
Universal servo controller
-
Field bus:EtherCat, Profinet IRT, CANopen, Profibus DP V1, Sercos II & III
-
Maximum current:6 … 24 A
-
Rated current:2 … 8 A
-
Supply voltage:230 … 480 VAC

Universal servo controller
The YukonDrive Servo Controller is predestined for operation on superimposed CNC controls with cyclical setpoint input via bus systems. The modularity of the YukonDrive Series ensures optimum integration of the servo axis into the machine process at all times. Whether via high speed fieldbus communication on a central machine controller or with decentralised motion control intelligence in the drive controller - the YukonDrive Servo Controller masters both with flying colours. Optimised for the lower power range, the YukonDrive Servo Controller offers the highest power density in four compact designs. The integration of high speed fieldbus systems and common encoder interfaces such as the digital EnDat 2.2 or HIPERFACE DSL® interface shows that flexibility is paramount. Extensive motion control functions offer a wide range of possible solutions.
Completely pluggable connections ensure fast assembly and commissioning. We have also thought about the safety of your machine. With its SIL 3 certified STO function, the YukonDrive can be integrated into your safety concept.
Downloads
- Catalogue Harmonic Drive® Mechatronics (PDF | 45 MB)
- Download CAD
- Servo controllers YukonDrive Application manual (PDF | 6 MB)
- Servo controllers YukonDrive Operating Manual (PDF | 2 MB)
- Servo controllers YukonDrive Description STO Safety Function (PDF | 7 MB)
- Safety and Installation Instructions (PDF | 1 MB)
- Update UKCA label (PDF | 87 KB)

Applications
- Waterjet cutting machines
- Glass processing machines
- Positioning systems for environmental simulation
- Connector systems / processing technology
- Spectacle optics